2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - H0.4-55/RH

Expand Table
EN
1/5
Part number
REF
Type
FORM
Module
MOD
N° of teeth
Z
PCD
P [mm]
Outside dia.
D [mm]
Boss dia.
M [mm]
Bore
A [mm]
Weight
MAS [kg]
Information
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
H0.4-20/RH
Primitive diameter
0.4
20
11.31
12.11
8.00
3
0.0023
INFO
H0.4-25/RH
Primitive diameter
0.4
25
14.14
14.94
8.00
3
0.0036
INFO
H0.4-26/RH
Primitive diameter
0.4
26
14.71
15.51
8.00
3
0.0039
INFO
H0.4-30/RH
Primitive diameter
0.4
30
16.97
17.77
12.00
3
0.0052
INFO
H0.4-35/RH
Primitive diameter
0.4
35
19.80
20.60
12.00
3
0.0071
INFO
H0.4-36/RH
Primitive diameter
0.4
36
20.36
21.16
12.00
3
0.0075
INFO
H0.4-40/RH
Primitive diameter
0.4
40
22.63
23.43
12.00
4
0.0092
INFO
H0.4-46/RH
Primitive diameter
0.4
46
26.02
26.82
12.00
4
0.0122
INFO
H0.4-50/RH
Primitive diameter
0.4
50
28.28
29.08
12.00
4
0.0144
INFO
H0.4-55/RH
Primitive diameter
0.4
55
31.11
31.91
12.00
4
0.0175
INFO
H0.4-56/RH
Primitive diameter
0.4
56
31.68
32.48
12.00
4
0.0181
INFO
H0.4-60/RH
Primitive diameter
0.4
60
33.94
34.74
12.00
4
0.0208
INFO
H0.4-65/RH
Primitive diameter
0.4
65
36.77
37.57
12.00
4
0.0244
INFO
H0.4-68/RH
Primitive diameter
0.4
68
38.47
39.27
12.00
4
0.0267
INFO
H0.4-70/RH
Primitive diameter
0.4
70
39.60
40.40
12.00
4
0.0283
INFO
H0.4-75/RH
Primitive diameter
0.4
75
42.43
43.23
12.00
4
0.0342
INFO
H0.4-80/RH
Primitive diameter
0.4
80
45.25
46.05
12.00
5
0.0369
INFO
H0.4-86/RH
Primitive diameter
0.4
86
48.65
49.45
12.00
5
0.0427
INFO
Show compressed display (21 configurable products)
Order numberH0.4-55/RH
ShorttextHelical gear - Crossed axis - Steel - Module 0.4
Latest change23.05.2025 14:37:59
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties